- Продукти
- OW1014
Through-beam sensor receiver
OW1014
OWE-FPKG/0,1M/US
Through-beam sensor receiver
OW1014
OWE-FPKG/0,1M/US
Article no longer available - archive entry
Alternative articles: OJ5067 Product comparison: OW1014 / OJ5067 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 25; ((36 V)) |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 660 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 250 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Transmitter / receiver | receiver |
---|---|
Range [m] | < 4 |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 36 x 60 x 10 | |
Materials | ABS glass fibre reinforced | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 0.1 m, PVC |
---|---|
Connection | Connector: 1 x M12; coding: A |
Diagrams and graphs
excess gain graph
|
|
---|