- Продукти
- OW0003
Infrared temperature sensor
OW0003
OWL-3506-ABOA
Infrared temperature sensor
OW0003
OWL-3506-ABOA
Article no longer available - archive entry
Alternative articles: TW7001 + E35065 Product comparison: OW0003 / TW7001 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Housing | cylindrical |
---|
Electrical data
Operating voltage [V] | 20...250 AC/DC |
---|---|
Reverse polarity protection | no |
Outputs
Max. voltage drop switching output DC [V] | 10.5 |
---|---|
Max. voltage drop switching output AC [V] | 10.5 |
Minimum load current [mA] | 15 |
Max. leakage current [mA] | 7 |
Permanent current rating of switching output AC [mA] | 200; (250 (...50 °C)) |
Permanent current rating of switching output DC [mA] | 50 |
Short-time current rating of switching output [mA] | 1500; (10 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 20 |
Switching frequency DC [Hz] | 25 |
Short-circuit proof | no |
Overload protection | no |
Detection zone
Detection range hysteresis [%] | 1...15 |
---|
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | cylindrical | |
---|---|---|
Dimensions [mm] | Ø 58 / L = 200 | |
Materials | housing: brass white bronze coated | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x 7/8" |
---|