- Продукти
- OT5211
Diffuse reflection sensor with background suppression
OT5211
OTH-CPKG
Diffuse reflection sensor with background suppression
OT5211
OTH-CPKG
- Компактний корпус для використання в місцях з обмеженим простором
- Дуже великий діапазон
- Додаткова функція вихідного сигналу Н.О./Н.З.
- Інтуїтивне налаштування чутливості за допомогою потенціометра
- Світлодіодна індикація для контролю роботи, перемикання виходу та функції
Article no longer available - archive entry
Alternative articles: O5H503 + E21085 Product comparison: OT5211 / O5H503 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Application
Special feature | Background suppression |
---|---|
Function principle | Diffuse reflection sensor |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 60 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 950 |
Outputs
Electrical design | PNP |
---|---|
Output function | complementary |
Max. voltage drop switching output DC [V] | 2.9 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 700 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [mm] | 50...700; (white paper 200 x 200 mm 90% remission) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 35 |
Light spot dimensions refer to | at maximum range |
Background suppression available | yes |
Operating conditions
Ambient temperature [°C] | -40...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 220 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 75.5 x 17 x 33.5 | |
Materials | ABS | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 4 x 0.34 mm² |
---|