- Продукти
- OT5033
Through-beam sensor transmitter
OT5033
OTS-OOKG/24V/6M
Through-beam sensor transmitter
OT5033
OTS-OOKG/24V/6M
Article no longer available - archive entry
Alternative articles: OT5008 Product comparison: OT5033 / OT5008 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 18...36 DC |
---|---|
Current consumption [mA] | 20; ((24 V)) |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Short-circuit protection | yes |
---|---|
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Transmitter / receiver | transmitter |
---|---|
Range [m] | < 10 |
Range adjustable | no |
Operating conditions
Ambient temperature [°C] | -10...50 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 75 x 19 x 30 | |
Materials | PBT | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 6 m, PVC; 2 x 0.34 mm² |
---|