- Продукти
- OP0016
Diffuse reflection sensor
OP0016
OPT-FBOW/3L/TW3M
Diffuse reflection sensor
OP0016
OPT-FBOW/3L/TW3M
Article no longer available - archive entry
Alternative articles: OM0010 Product comparison: OP0016 / OM0010 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Application
Function principle | Diffuse reflection sensor |
---|
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...250 AC |
Current consumption [mA] | 14; ((24 V)) |
Protection class | II |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Output function | light-on/dark-on mode; (parameterisable) |
---|---|
Max. voltage drop switching output AC [V] | 4 |
Permanent current rating of switching output AC [mA] | 350 |
Short-time current rating of switching output [mA] | 2200; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 15 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Range [mm] | < 3000; (white paper 200 x 200 mm) |
---|---|
Range adjustable | yes |
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 86 x 28 x 142 | |
Materials | PPO modified | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...1.5 mm² |
---|