- Продукти
- OL0018
Retro-reflective sensor
OL0018
OLP-FKOA
Retro-reflective sensor
OL0018
OLP-FKOA
Article no longer available - archive entry
Alternative articles: OL0017 Product comparison: OL0018 / OL0017 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Special feature | polarisation filter |
---|---|
Function principle | Retro-reflective sensor |
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...250 AC/DC |
Max. power consumption [VA] | 4 |
Protection class | II |
Type of light | red light |
Wave length [nm] | 660 |
Typ. lifetime [h] | 100000 |
Reference temperature for service life [°C] | 25 |
Outputs
Electrical design | relay |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Contact rating | 250 V AC / 3 A / 960 VA, 125 V DC / 5 A / 120 W |
Switching frequency AC [Hz] | 10 |
Switching frequency DC [Hz] | 10 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Range [m] | 0.6...8; (Prismatic reflector Ø 80 E20005) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 400 |
Light spot dimensions refer to | at maximum range |
Polarisation filter available | yes |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 75 x 27 x 62 | |
Materials | PA; PBT | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...1.5 mm²; Cable sheath: Ø 4.5...10 mm; Cable gland: M16 X 1.5 |
---|