- Продукти
- OL0011
Diffuse reflection sensor
OL0011
OLT-FKOA/SL/LS-500
Diffuse reflection sensor
OL0011
OLT-FKOA/SL/LS-500
Article no longer available - archive entry
Alternative articles: OL0005 Product comparison: OL0011 / OL0005 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | infrared light |
---|---|
Housing | rectangular |
Application
Function principle | Diffuse reflection sensor |
---|
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...250 AC/DC |
Max. power consumption [VA] | 4 |
Protection class | I |
Reverse polarity protection | no |
Type of light | infrared light |
Wave length [nm] | 880 |
Typ. lifetime [h] | 100000 |
Reference temperature for service life [°C] | 25 |
Outputs
Electrical design | relay |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Contact rating | 250 V AC / 3 A / 960 VA, 125 V DC / 5 A / 120 W |
Switching frequency AC [Hz] | 10 |
Switching frequency DC [Hz] | 10 |
Short-circuit proof | no |
Overload protection | no |
Detection zone
Range [mm] | 1...1000; (white paper 200 x 200 mm 90% remission) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 250 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 0.207 | |
---|---|---|
Housing | rectangular | |
Materials | PA; PBT | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x 7/8"; coding: A |
---|