- Продукти
- OC5227
Diffuse reflection sensor with background suppression
OC5227
OCH-ASI/US-100
Diffuse reflection sensor with background suppression
OC5227
OCH-ASI/US-100
Article no longer available - archive entry
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Special feature | Background suppression |
---|---|
Function principle | Diffuse reflection sensor |
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Current consumption [mA] | < 35 |
Protection class | II |
Reverse polarity protection | yes |
Overvoltage protection | yes |
Type of light | red light |
Wave length [nm] | 660 |
Outputs
Electrical design | AS-i |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Switching frequency DC [Hz] | 1500 |
Detection zone
Range [mm] | 20...250 |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 12.5 |
Light spot dimensions refer to | at maximum range |
Background suppression available | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
AS-i classification
AS-i I/O configuration [hex] | 1 |
---|---|
AS-i ID code [hex] | 1 |
Mechanical data
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 49 x 15 x 42 | |
Materials | diecast zinc | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
accuracy graph
|
|
---|