- Продукти
- OC5213
Diffuse reflection sensor
OC5213
OCT-CPKG/US-100
Diffuse reflection sensor
OC5213
OCT-CPKG/US-100
Article no longer available - archive entry
Alternative articles: O5H500 Product comparison: OC5213 / O5H500 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Function principle | Diffuse reflection sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 30 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 660 |
Outputs
Electrical design | PNP |
---|---|
Output function | complementary |
Max. voltage drop switching output DC [V] | 2.9 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 1500 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [mm] | 1...600 |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 40 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -40...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 49 x 15 x 42 | |
Materials | diecast zinc | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
excess gain graph
|
|
---|