- Продукти
- OC5203
Through-beam sensor transmitter
OC5203
OCS-OOKG/US-100
Through-beam sensor transmitter
OC5203
OCS-OOKG/US-100
Article no longer available - archive entry
Alternative articles: O5S500 Product comparison: OC5203 / O5S500 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 30 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 660 |
Outputs
Short-circuit protection | yes |
---|---|
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Transmitter / receiver | transmitter |
---|---|
Range [m] | < 20 |
Max. light spot diameter [mm] | 670 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -40...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 49 x 15 x 42 | |
Materials | diecast zinc | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|