- Продукти
- NN5012
Inductive NAMUR dual sensor for valve actuators
NN5012
IND2004DN/20m
Inductive NAMUR dual sensor for valve actuators
NN5012
IND2004DN/20m
Article no longer available - archive entry
Product characteristics
Electrical design | NAMUR |
---|---|
Output function | 2 x normally closed |
Sensing range [mm] | 4 |
Housing | rectangular |
Dimensions [mm] | 40 x 26 x 26 |
Electrical data
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | connection to switching amplifiers NV0100, NV0200 or other approved switching amplifiers with the max. values: U = 15 V / I = 50 mA / P = 180 mW |
Nominal voltage DC [V] | 8.2; (1kΩ) |
Supply voltage DC [V] | 7.5...15 |
Current consumption [mA] | < 1; (disabled; conductive: > 2,1) |
Outputs
Electrical design | NAMUR |
---|---|
Output function | 2 x normally closed |
Max. cable resistance [Ω] | 50 |
Switching frequency DC [Hz] | 1800 |
Detection zone
Sensing range [mm] | 4 |
---|
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Protection | IP 67 |
Tests / approvals
Approval | PTB-Zulassungsnummer: Ex-96.D.2178X; Gerätekennzeichnung: EEx ia IIC T6 |
---|---|
Shock/vibration resistance | 30 g (11 ms) / 10-55 Hz (1 mm) |
Safety classification
Max. internal capacitance [nF] | 150 |
---|---|
Max. internal inductance [µH] | 190 |
Mechanical data
Housing | rectangular |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | 40 x 26 x 26 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 20 m, silicone; 4 x 0.34 mm² |
---|