- Продукти
- NF5020
Inductive NAMUR sensor
NF5020
IFA2004-N/PH/AMP
Inductive NAMUR sensor
NF5020
IFA2004-N/PH/AMP
Article no longer available - archive entry
Product characteristics
Output function | normally closed |
---|---|
Sensing range [mm] | 4 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 |
Electrical data
Nominal voltage DC [V] | 8.2; (1kΩ) |
---|---|
Supply voltage DC [V] | 5...25 |
Current consumption [mA] | < 1; (disabled; conductive: > 2,1) |
Outputs
Output function | normally closed |
---|---|
Max. cable resistance [Ω] | 50 |
Switching frequency DC [Hz] | 400 |
Detection zone
Sensing range [mm] | 4 |
---|
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Protection | IP 67 |
Tests / approvals
Shock/vibration resistance | 30 g (11 ms) / 10-55 Hz (1 mm) |
---|
Safety classification
Max. internal capacitance [nF] | 230 |
---|---|
Max. internal inductance [µH] | 170 |
Mechanical data
Housing | threaded type |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | M12 x 1 |
Thread designation | M12 x 1 |
Materials | brass nickel-plated; PBT |
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR; 2 x 0.34 mm² |
---|---|
Connection | Connector: 1 x AMP |