- Продукти
- MK5025
Cylinder sensor for clean line cylinders
MK5025
c
Cylinder sensor for clean line cylinders
MK5025
c
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Dimensions [mm] | Ø 8 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 2 |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 300 |
Switching frequency DC [Hz] | 5000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Response sensitivity [mT] | 3 |
---|---|
Travel speed [m/s] | < 5 |
Accuracy / deviations
Hysteresis [mm] | 1 |
---|---|
Repeatability [mm] | 0.1 |
Operating conditions
Ambient temperature [°C] | -25...75 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
Shock/vibration resistance | 30 g (11 ms) / 10-55 Hz (1 mm) |
Mechanical data
Sensing face | front |
---|---|
Cylinder type | clean line cylinders |
Dimensions [mm] | Ø 8 |
Materials | aluminium; plastics |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Cable: 0.1 m, PUR / PVC; 3 x 0.25 mm² |
---|---|
Connection | Connector: 1 x M8; coding: A |