- Продукти
- LI5045
Sensor for point level detection
LI5045
LI0273--K-00KNPKG/US/V
Sensor for point level detection
LI5045
LI0273--K-00KNPKG/US/V
Article no longer available - archive entry
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1 |
---|---|
Probe length L [mm] | 273 |
Application
Special feature | Gold-plated contacts |
---|---|
Media | water; hydrous media; coolant emulsions |
Cannot be used for | acids and alkalis; liquids with dielectric constant < 20 (e.g. oils) |
Medium temperature [°C] | 0...35 |
Tank pressure [bar] | 0.5; (when mounting with mounting accessories: E43001 - E43007, E43019) |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 13; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Measuring principle | capacitive |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | switching signal |
Electrical design | PNP |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 5 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Probe length L [mm] | 273 |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Dimensions [mm] | Ø 16 |
---|---|
Materials | PP; TPE-V |
Materials (wetted parts) | PP |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connector: 1 x M12; coding: A; Contacts: gold-plated |