- Продукти
- KI5211
Capacitive sensor
KI5211
KSC3002--013/TBG/BPKG/NI
Capacitive sensor
KI5211
KSC3002--013/TBG/BPKG/NI
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 2 |
Application
Application | aggressive media |
---|
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 13; (24 V) |
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
Switching frequency DC [Hz] | 40 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 2 |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
Increased immunity | yes; (increased immunity to conducted radio frequency interference) |
Tests / approvals
EMC |
|
---|
Mechanical data
Mounting | non-flush mountable |
---|---|
Materials | PTFE; connecting head (DIN 43729 form B): PA 6.6 |
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...1.5 mm² |
---|