- Продукти
- KI5205
Capacitive sensor
KI5205
KIE3015-FNKG/NI
Capacitive sensor
KI5205
KIE3015-FNKG/NI
Article no longer available - archive entry
Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | 3...15 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 125 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 13; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 40 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 3...15 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 15 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 65 |
Increased immunity | yes; (increased immunity to conducted radio frequency interference) |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | threaded type |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 125 |
Thread designation | M30 x 1.5 |
Materials | PBT; end cap: PC |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...2.5 mm²; Cable sheath: Ø 7...13 mm; Cable gland: M20 X 1.5 |
---|