- Продукти
- KA5009
Capacitive sensor
KA5009
KA-3007-BPKG/0,07M/AMP S01
Capacitive sensor
KA5009
KA-3007-BPKG/0,07M/AMP S01
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 7 |
Housing | cylindrical |
Dimensions [mm] | Ø 34 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 1; (24 V) |
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
Switching frequency DC [Hz] | 40 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 7 |
---|
Operating conditions
Ambient temperature [°C] | -15...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | cylindrical |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | Ø 34 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 3 x 0.5 mm² |
---|