- Продукти
- IY5031
Inductive sensor
IY5031
IYB20,8-BROG
Inductive sensor
IY5031
IYB20,8-BROG
Article no longer available - archive entry
Alternative articles: IY5033 Product comparison: IY5031 / IY5033 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally closed |
Sensing range [mm] | 0.8 |
Housing | threaded type |
Dimensions [mm] | M5 x 0.5 / L = 30 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Reverse polarity protection | no |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally closed |
Max. voltage drop switching output DC [V] | 2.5 |
Max. leakage current [mA] | 1 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 2000 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 0.8 |
---|---|
Real sensing range Sr [mm] | 0.8 ± 10 % |
Operating distance [mm] | 0...0.65 |
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
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | threaded type |
---|---|
Mounting | flush mountable |
Dimensions [mm] | M5 x 0.5 / L = 30 |
Thread designation | M5 x 0.5 |
Materials | stainless steel (1.4305 / 303); POM |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 2 x 0.14 mm² |
---|