- Продукти
- IW5023
Inductive sensor
IW5023
IW-3008-APOG/ 6m
Inductive sensor
IW5023
IW-3008-APOG/ 6m
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally closed |
Sensing range [mm] | 8 |
Housing | rectangular |
Dimensions [mm] | 60 x 36 x 10 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | II |
Reverse polarity protection | no |
Outputs
Electrical design | PNP |
---|---|
Output function | normally closed |
Max. voltage drop switching output DC [V] | 1 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 120 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 8 |
---|---|
Real sensing range Sr [mm] | 8 ± 10 % |
Operating distance [mm] | 0...6.5 |
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
Housing | rectangular |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | 60 x 36 x 10 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 6 m, PVC; 3 x 0.14 mm² |
---|