- Продукти
- IV5034
Inductive sensor
IV5034
IVE4020BCPKG
Inductive sensor
IV5034
IVE4020BCPKG
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | complementary |
Sensing range [mm] | 20 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 118 |
Electrical data
Operating voltage [V] | 10...60 DC |
---|---|
Current consumption [mA] | 20; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | complementary |
Max. voltage drop switching output DC [V] | 3 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 150 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 20 |
---|---|
Real sensing range Sr [mm] | 20 ± 10 % |
Operating distance [mm] | 0...16.2 |
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
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Mounting | flush mountable |
Type of mounting | for mounting base; (E10228) |
Dimensions [mm] | 40 x 40 x 118 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Mounting base: ...2.5 mm² |
---|