- Продукти
- IV0005
Inductive sensor
IV0005
IVE2030-FBOW
Inductive sensor
IV0005
IVE2030-FBOW
Article no longer available - archive entry
Alternative articles: IV0007 Product comparison: IV0005 / IV0007 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Output function | normally open / normally closed; (selectable) |
---|---|
Sensing range [mm] | 30 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 118 |
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...250 AC |
Protection class | II |
Reverse polarity protection | no |
Outputs
Output function | normally open / normally closed; (selectable) |
---|---|
Max. voltage drop switching output AC [V] | 7 |
Minimum load current [mA] | 8 |
Max. leakage current [mA] | 2.5 |
Permanent current rating of switching output AC [mA] | 500 |
Switching frequency AC [Hz] | 20 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 30 |
---|---|
Real sensing range Sr [mm] | 30 ± 10 % |
Operating distance [mm] | 0...24.3 |
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
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | 40 x 40 x 118 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | terminals: ...2.5 mm² |
---|