- Продукти
- IT5013
Inductive sensor
IT5013
ITB3001-BPOG/AS-500-DPS
Inductive sensor
IT5013
ITB3001-BPOG/AS-500-DPS
Article no longer available - archive entry
Alternative articles: IT5021 Product comparison: IT5013 / IT5021 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 1 |
Housing | cylindrical |
Dimensions [mm] | Ø 6.5 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 10; (24 V) |
Reverse polarity protection | no |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 1 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 900 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 1 |
---|---|
Real sensing range Sr [mm] | 1 ± 10 % |
Operating distance [mm] | 0...0.8 |
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
Housing | cylindrical |
---|---|
Mounting | flush mountable |
Dimensions [mm] | Ø 6.5 |
Materials | brass nickel-plated; PBT |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M8; coding: A |
---|