Inductive sensor
IS5029
IS-2002-FRKG/0,2M
Inductive sensor
IS5029
IS-2002-FRKG/0,2M
- Компактний прямокутний корпус
- Для використання в обмеженому просторі
- Висока частота перемикання
- Програмована функція вихідного сигналу нормально відкритий/ нормально закритий
- Дводротова технологія
Article no longer available - archive entry
Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | 2 |
Housing | rectangular |
Dimensions [mm] | 28 x 10 x 16 |
Electrical data
Operating voltage [V] | 5...36 DC |
---|---|
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 4.6 |
Minimum load current [mA] | 4 |
Max. leakage current [mA] | 0.8 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 2000 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 2 |
---|---|
Real sensing range Sr [mm] | 2 ± 10 % |
Operating distance [mm] | 0...1.62 |
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
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [ANN] | 2460 |
Mechanical data
Weight [g] | 11.7 |
---|---|
Housing | rectangular |
Mounting | flush mountable |
Dimensions [mm] | 28 x 10 x 16 |
Materials | PBT |
Tightening torque [Nm] | < 0.5; (with washer) |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 0.2 m, PUR / PVC; 2 x 0.14 mm² |
---|