Inductive sensor
IS5013
IS-3002-BPOG/20m
Inductive sensor
IS5013
IS-3002-BPOG/20m
- Компактний прямокутний корпус
- Для використання в обмеженому просторі
- Висока частота перемикання
- Широкий діапазон робочих температур
- Добре видима індикація комутаційного стану
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 2 |
Housing | rectangular |
Dimensions [mm] | 28 x 10 x 16 |
Electrical data
Operating voltage [V] | 10...36 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | III |
Reverse polarity protection | no |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 1 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 800 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 2 |
---|---|
Real sensing range Sr [mm] | 2 ± 10 % |
Operating distance [mm] | 0...1.6 |
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
||||
---|---|---|---|---|---|
MTTF [ANN] | 3044 |
Mechanical data
Housing | rectangular |
---|---|
Mounting | flush mountable |
Dimensions [mm] | 28 x 10 x 16 |
Materials | PBT |
Tightening torque [Nm] | < 0.5; (with washer) |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 20 m, PVC; 3 x 0.14 mm² |
---|