- Продукти
- IN5412
Inductive sensor
IN5412
INV3004DBPKG/US
Inductive sensor
IN5412
INV3004DBPKG/US
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | 2 x normally open |
Sensing range [mm] | 4 |
Housing | rectangular |
Dimensions [mm] | 33 x 60 x 64 |
Electrical data
Operating voltage [V] | 10...30 DC; (; to PELV) |
---|---|
Current consumption [mA] | 15; (a maximum of one output is switched) |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | 2 x normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 500 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 4 |
---|---|
Real sensing range Sr [mm] | 4 ± 10 % |
Operating distance [mm] | 0...3.25 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
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
Housing | rectangular |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | 33 x 60 x 64 |
Materials | housing: PA; гвинти: stainless steel; washer: stainless steel |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A |
---|