- Продукти
- IM5074
Inductive sensor
IM5074
IMC4015BCPKG/K1/US-100-DPA
Inductive sensor
IM5074
IMC4015BCPKG/K1/US-100-DPA
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | complementary |
Sensing range [mm] | 15 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 66 |
Application
Special feature | Correction factor K = 1 |
---|
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 20; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | complementary |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 300 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 15 |
---|
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 1.05 / brass: 1.05 / aluminium: 1.05 / copper: 1.05 |
---|---|
Correction factor K = 1 | yes |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Mounting | flush mountable |
Dimensions [mm] | 40 x 40 x 66 |
Materials | brass nickel-plated; PES; PC |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A |
---|