- Продукти
- IM5027
Inductive sensor
IM5027
IME3015-FNKG
Inductive sensor
IM5027
IME3015-FNKG
Article no longer available - archive entry
Alternative articles: IM5038 Product comparison: IM5027 / IM5038 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | 15 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 120 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 1.6 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 350 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 15 |
---|---|
Real sensing range Sr [mm] | 15 ± 10 % |
Operating distance [mm] | 0...12.1 |
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
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Mounting | flush mountable |
Dimensions [mm] | 40 x 40 x 120 |
Materials | PPE modified |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | terminals: ...2.5 mm²; Cable sheath: Ø 7...13 mm |
---|