- Продукти
- IM0048
Inductive sensor
IM0048
IMC2035-ARKA/SC/LS-100AK
Inductive sensor
IM0048
IMC2035-ARKA/SC/LS-100AK
Article no longer available - archive entry
Product characteristics
Output function | normally open |
---|---|
Sensing range [mm] | 35 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 66 |
Application
Special feature | Increased sensing range; anti-spatter |
---|
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...140 AC / 10...140 DC |
Protection class | I |
Reverse polarity protection | yes |
Outputs
Output function | normally open |
---|---|
Max. voltage drop switching output DC [V] | 5.5 |
Max. voltage drop switching output AC [V] | 5.5 |
Minimum load current [mA] | 5.5 |
Max. leakage current [mA] | 1.7 (140 V AC/DC) |
Short-time current rating of switching output [mA] | 2200; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 35 |
---|---|
Operating distance [mm] | 0...28.3 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.8 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [X01] | 3...15 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | 40 x 40 x 66 |
Materials | housing: PPE; sensing face: PEI anti-spatter; clamp: diecast zinc |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connector: 1 x 1/2"; coding: C |