- Продукти
- II5966
Inductive sensor
II5966
IIK3012BBPKG/2M/PH/packard
Inductive sensor
II5966
IIK3012BBPKG/2M/PH/packard
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 12 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 58 |
Application
Special feature | Increased sensing range |
---|
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 15 |
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
Switching frequency DC [Hz] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 12 |
---|---|
Operating distance [mm] | 0...9.72 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [X01] | 1...20 |
Operating conditions
Ambient temperature [°C] | -40...70 |
---|---|
Protection | IP 69K |
Tests / approvals
EMC |
|
||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
Mechanical data
Weight [g] | 0.224 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 58 |
Thread designation | M30 x 1.5 |
Materials | threaded sleeve: brass white bronze coated; sensing face: PBT; end cap: TPU |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR, Ø 5.4 mm; 3 x 0.5 mm² |
---|---|
Connection | Connector: 1 x Weather-Pack ((12010717)) |