- Продукти
- II5425
Inductive sensor
II5425
IIA2010SFROG/V4A/6mPPU
Inductive sensor
II5425
IIA2010SFROG/V4A/6mPPU
Article no longer available - archive entry
Product characteristics
Electrical design | PNP; (self-monitoring system) |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | 10 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 |
Electrical data
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | connection to F400 control monitor or as 2-wire DC DNP |
Operating voltage [V] | 10...36 DC |
Reverse polarity protection | no |
Outputs
Electrical design | PNP; (self-monitoring system) |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 6.5 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 1.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 30 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 10 |
---|---|
Real sensing range Sr [mm] | 10 ± 10 % |
Operating distance [mm] | 0...8.1 |
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
Dimensions [mm] | M30 x 1.5 |
Thread designation | M30 x 1.5 |
Materials | stainless steel (1.4571/316Ti ); PBT |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 6 m, PUR / PVC; 3 x 0.5 mm² |
---|