- Продукти
- II0298
Inductive sensor
II0298
IIB2015-ABOW/10M/PH
Inductive sensor
II0298
IIB2015-ABOW/10M/PH
Article no longer available - archive entry
Alternative articles: II0227 Product comparison: II0298 / II0227 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Output function | normally open |
---|---|
Sensing range [mm] | 15 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 44 |
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...250 AC |
Current consumption [mA] | < 1,5 (120 V AC) / < 3 (250 V AC) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Output function | normally open |
---|---|
Max. voltage drop switching output AC [V] | 8.5 |
Minimum load current [mA] | 5 |
Permanent current rating of switching output AC [mA] | 100; (150 (...50 °C)) |
Short-time current rating of switching output [mA] | 900; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 15 |
---|---|
Real sensing range Sr [mm] | 15 ± 10 % |
Operating distance [mm] | 0...12.1 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [X01] | 3...15 |
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
Dimensions [mm] | M30 x 1.5 / L = 44 |
Thread designation | M30 x 1.5 |
Materials | PBT; threaded sleeve: brass white bronze coated |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 10 m, PUR; 2 x 0.5 mm² |
---|