- Продукти
- IG0364
Inductive sensor
IG0364
IGB2005-AROA/SEITL/0,6M/AMP
Inductive sensor
IG0364
IGB2005-AROA/SEITL/0,6M/AMP
Article no longer available - archive entry
Product characteristics
Output function | normally open |
---|---|
Sensing range [mm] | 5 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 |
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...140 AC / 10...140 DC |
Reverse polarity protection | no |
Outputs
Output function | normally open |
---|---|
Max. voltage drop switching output DC [V] | 5 |
Max. voltage drop switching output AC [V] | 5 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 0.8 |
Permanent current rating of switching output AC [mA] | 200 |
Permanent current rating of switching output DC [mA] | 200 |
Short-time current rating of switching output [mA] | 900; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 500 |
Switching frequency DC [Hz] | 500 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 5 |
---|---|
Real sensing range Sr [mm] | 5 ± 10 % |
Operating distance [mm] | 0...4.05 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [X01] | 3...15 |
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | threaded type |
---|---|
Mounting | flush mountable |
Dimensions [mm] | M18 x 1 |
Thread designation | M18 x 1 |
Materials | brass nickel-plated; PC |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 0.6 m, PUR; 2 x 0.34 mm² |
---|---|
Connection | Connector: 1 x AMP |