- Продукти
- IFC211
Inductive sensor
IFC211
IFK3003-BPKG/M/US-104-DPS/K0
Inductive sensor
IFC211
IFK3003-BPKG/M/US-104-DPS/K0
Article no longer available - archive entry
Alternative articles: IFC263 Product comparison: IFC211 / IFC263 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 3 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 70 |
Application
Special feature | Gold-plated contacts; Increased sensing range |
---|---|
Application | Use in machine tools, coolants and lubricants |
Media | ferrous only; aluminium chip immune |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
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
Max. leakage current [mA] | 0.1 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 25 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 3 |
---|---|
Real sensing range Sr [mm] | 3 ± 10 % |
Operating distance [mm] | 0...2.4 |
Increased sensing range | yes |
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Protection | IP 68; ("Coolant") |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | threaded type |
---|---|
Mounting | flush mountable |
Dimensions [mm] | M12 x 1 / L = 70 |
Thread designation | M12 x 1 |
Materials | brass white bronze coated; sensing face: stainless steel (1.4305 / 303) |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|