- Продукти
- IF6039
Inductive sensor
IF6039
IFB3002-BPKG/V4A/0,8M ZH/FLST
Inductive sensor
IF6039
IFB3002-BPKG/V4A/0,8M ZH/FLST
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 2 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 31.5 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 15 |
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
Max. leakage current [mA] | 0.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 1200 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 2 |
---|---|
Real sensing range Sr [mm] | 2 ± 10 % |
Operating distance [mm] | 0...1.6 |
Accuracy / deviations
Hysteresis [X01] | 1...15 |
---|---|
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | threaded type |
---|---|
Mounting | flush mountable |
Dimensions [mm] | M12 x 1 / L = 31.5 |
Thread designation | M12 x 1 |
Materials | stainless steel; sensing face: PBT; lock nuts: stainless steel |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 0.8 m, PUR; 3 x 0.34 mm² |
---|---|
Connection | Connector: 1 x flat-pin connector (4.8 x 0.5 mm) |