- Продукти
- IE5245
Inductive sensor
IE5245
IEB3002,5BPOG/AS-510-TPS
Inductive sensor
IE5245
IEB3002,5BPOG/AS-510-TPS
Article no longer available - archive entry
Alternative articles: IE5292 Product comparison: IE5245 / IE5292 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 2.5 |
Housing | threaded type |
Dimensions [mm] | M8 x 1 / L = 50 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Reverse polarity protection | no |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 1 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 2000 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 2.5 |
---|---|
Real sensing range Sr [mm] | 2.5 ± 10 % |
Operating distance [mm] | 2.03 |
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
Ambient temperature [°C] | 0...60 |
---|---|
Protection | IP 65 |
Mechanical data
Housing | threaded type |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | M8 x 1 / L = 50 |
Thread designation | M8 x 1 |
Materials | housing: brass nickel-plated; sensing face: PBT |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M8; coding: A |
---|