Inductive sensor
IE5139
IEA3001-ANOG/ 6m
Inductive sensor
IE5139
IEA3001-ANOG/ 6m
- Компактне виконання
- Для використання в обмеженому просторі
- Компактна технологія підключення
- Міцний металевий корпус для застосування у важких умовах експлуатації
- Висока частота перемикання
Article no longer available - archive entry
Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 1 |
Housing | threaded type |
Dimensions [mm] | M8 x 1 / L = 50 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | III |
Reverse polarity protection | no |
Outputs
Electrical design | NPN | |
---|---|---|
Output function | normally open | |
Max. voltage drop switching output DC [V] | 1 | |
Permanent current rating of switching output DC [mA] | 200 | |
Switching frequency DC [Hz] | 750 | |
Notes on switching frequency [Hz] |
|
|
Short-circuit protection | no | |
Overload protection | no |
Detection zone
Sensing range [mm] | 1 |
---|---|
Real sensing range Sr [mm] | 1 ± 10 % |
Operating distance [mm] | 0...0.8 |
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
||||
---|---|---|---|---|---|
MTTF [ANN] | 2673 |
Mechanical data
Housing | threaded type |
---|---|
Mounting | flush mountable |
Dimensions [mm] | M8 x 1 / L = 50 |
Thread designation | M8 x 1 |
Materials | housing: brass white bronze coated; sensing face: PBT |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 6 m, PVC; 3 x 0.14 mm² |
---|