- Продукти
- ID9201
Inductive sensor
ID9201
IDE2040-ARKG/NON/REGLABLE
Inductive sensor
ID9201
IDE2040-ARKG/NON/REGLABLE
Article no longer available - archive entry
Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 40; (fixed: 40) |
Housing | rectangular |
Dimensions [mm] | 105 x 80 x 40 |
Electrical data
Operating voltage [V] | 10...55 DC |
---|---|
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 4.5 |
Minimum load current [mA] | 4 |
Max. leakage current [mA] | 0.65 (55 V DC) |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 4 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 40; (fixed: 40) |
---|---|
Real sensing range Sr [mm] | 40 ± 10 % |
Operating distance [mm] | 0...40.5 |
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
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | 105 x 80 x 40 |
Materials | PPE modified |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...2.5 mm²; Cable sheath: Ø 7...13 mm |
---|