- Продукти
- ID5053
Inductive sensor
ID5053
IDE3060-FNKG/NPT RT
Inductive sensor
ID5053
IDE3060-FNKG/NPT RT
Article no longer available - archive entry
Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | 60 |
Housing | rectangular |
Dimensions [mm] | 105 x 80 x 40 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 4 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 60 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 60 |
Real sensing range Sr [mm] | 60 ± 10 % |
Operating distance [mm] | 0...48.6 |
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
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | 105 x 80 x 40 |
Materials | PPE modified |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...2.5 mm² |
---|