- Продукти
- ID5011
Inductive sensor
ID5011
ID-3050-APOG/20m
Inductive sensor
ID5011
ID-3050-APOG/20m
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally closed |
Sensing range [mm] | 50 |
Housing | rectangular |
Dimensions [mm] | 120 x 80 x 30 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 7; (24 V) |
Reverse polarity protection | no |
Outputs
Electrical design | PNP |
---|---|
Output function | normally closed |
Max. voltage drop switching output DC [V] | 1 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 30 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 50 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 50 |
Real sensing range Sr [mm] | 50 ± 10 % |
Operating distance [mm] | 0...40.5 |
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
Ambient temperature [°C] | -10...50 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | 120 x 80 x 30 |
Materials | PPE modified |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 20 m, PVC; 3 x 0.5 mm² |
---|