- Продукти
- IB5160
Inductive AS-Interface sensor
IB5160
IBE2020-ASI
Inductive AS-Interface sensor
IB5160
IBE2020-ASI
Article no longer available - archive entry
Product characteristics
Electrical design | AS-i |
---|---|
Sensing range [mm] | 20 |
Housing | cylindrical |
Dimensions [mm] | Ø 34 / L = 98 |
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Current consumption [mA] | < 30 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | AS-i |
---|---|
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 20 |
---|
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
AS-i classification
AS-i I/O configuration [hex] | 1 |
---|---|
AS-i ID code [hex] | 1 |
AS-i certificate | 02701 |
Mechanical data
Housing | cylindrical |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | Ø 34 / L = 98 |
Materials | PBT; end cap: PC |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | terminals: ...2.5 mm² |
---|