- Продукти
- IB5008
Inductive sensor
IB5008
IB-2020SFROG
Inductive sensor
IB5008
IB-2020SFROG
Article no longer available - archive entry
Product characteristics
Electrical design | PNP; (self-monitoring system) |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | 20 |
Housing | cylindrical |
Dimensions [mm] | Ø 34 / L = 82 |
Electrical data
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | connection to F400 control monitor or as 2-wire DC DNP |
Operating voltage [V] | 10...55 DC |
Reverse polarity protection | no |
Outputs
Electrical design | PNP; (self-monitoring system) |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 6.5 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 1.5 |
Permanent current rating of switching output DC [mA] | 50 |
Switching frequency DC [Hz] | 20 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 20 |
---|---|
Real sensing range Sr [mm] | 20 ± 10 % |
Operating distance [mm] | 0...16.2 |
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
Housing | cylindrical |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | Ø 34 / L = 82 |
Materials | PBT; end cap: PC |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 3 x 0.5 mm² |
---|