- Продукти
- IB0076
Inductive sensor
IB0076
IB-2030-BBOA
Inductive sensor
IB0076
IB-2030-BBOA
Article no longer available - archive entry
Alternative articles: IB0064 Product comparison: IB0076 / IB0064 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Output function | normally closed |
---|---|
Sensing range [mm] | 30 |
Housing | cylindrical |
Dimensions [mm] | Ø 34 / L = 82 |
Electrical data
Operating voltage [V] | 20...250 AC/DC |
---|---|
Protection class | II |
Reverse polarity protection | no |
Outputs
Output function | normally closed |
---|---|
Max. voltage drop switching output DC [V] | 6 |
Max. voltage drop switching output AC [V] | 6.5 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 2.6 (250 V AC) / 1.4 (110 V AC) / 0.9 (24 V DC) |
Permanent current rating of switching output AC [mA] | 350 |
Permanent current rating of switching output DC [mA] | 100 |
Short-time current rating of switching output [mA] | 2200; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 100 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 30 |
---|---|
Real sensing range Sr [mm] | 30 ± 10 % |
Operating distance [mm] | 0...24.3 |
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
Housing | cylindrical |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | Ø 34 / L = 82 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 2 x 0.5 mm² |
---|