- Продукти
- I27002
Inductive area sensor
I27002
SIY-3120-ANKG
Inductive area sensor
I27002
SIY-3120-ANKG
Article no longer available - archive entry
Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 30...120 |
Housing | cylindrical |
Dimensions [mm] | Ø 164 / L = 63 |
Electrical data
Operating voltage [V] | 12...36 DC |
---|---|
Current consumption [mA] | < 7 |
Outputs
Electrical design | NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 3 |
Detection zone
Sensing range [mm] | 30...120 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 120 |
Real sensing range Sr [mm] | (30...120) |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [X01] | < 15 |
Switch point drift [X01] | -15...15 |
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | cylindrical |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | Ø 164 / L = 63 |
Materials | housing: PBT; bottom cover: aluminium |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 3 x 0.5 mm² |
---|