- Продукти
- E89121
Digital display
E89121
DISPLAY/DY340/ANALOG OUT
Digital display
E89121
DISPLAY/DY340/ANALOG OUT
Article no longer available - archive entry
Alternative articles: DX2002 Product comparison: E89121 / DX2002 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application | universal evaluation and display for all physical units which can be derived from pulse sequences |
---|
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 230 / 115 AC / 24 DC |
Current consumption [mA] | 200 |
Outputs
Analogue current output [mA] | 4...20 |
---|---|
Analogue voltage output [V] | 0...10 |
Operating conditions
Ambient temperature [°C] | 0...45 |
---|---|
Protection | IP 44; (on the front) |
Mechanical data
Type of mounting | panel cutout: 91 x 43 mm |
---|
Displays / operating elements
Display |
|
---|