- Продукти
- E70202
Connection cable
E70202
VDOAH030VAS0001E03STGH030VAS
Connection cable
E70202
VDOAH030VAS0001E03STGH030VAS
Article no longer available - archive entry
Electrical data
Operating voltage [V] | < 250 AC / < 300 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...100 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 15 x 15 x 41.5 |
---|---|
Materials | PVC |
Moulded-body material | PVC |
Material nut | stainless steel (1.4404 / 316L) |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PVC; Locking: stainless steel (1.4404 / 316L) |
Electrical connection
Connection | Cable: 1 m, PVC; 3 x 0.34 mm² (42 x Ø 0.1 mm ) |
---|
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: PVC; Locking: stainless steel (1.4404 / 316L) |