- Продукти
- E70177
Wirable socket
E70177
SDOAL070PLSFKPG
Wirable socket
E70177
SDOAL070PLSFKPG
Article no longer available - archive entry
Alternative articles: E11043 Product comparison: E70177 / E11043 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature | Gold-plated contacts |
---|
Electrical data
Operating voltage [V] | < 250 AC / < 300 DC |
---|
Operating conditions
Ambient temperature [°C] | -40...100 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 59 x 29 x 38.5 |
---|---|
Materials | PBT |
Moulded-body material | PBT |
Material nut | PA |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - socket
Connection | Connector: 1 x Rd24, straight; coding: A; Moulded body: PBT; Locking: PA; Contacts: gold-plated |
---|