- Продукти
- E40177
Mounting adapter for process sensors
E40177
ADAPT /SI/9/ /1/2NPT
Mounting adapter for process sensors
E40177
ADAPT /SI/9/ /1/2NPT
Article no longer available - archive entry
Application
Pressure rating [bar] | 300 |
---|
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Dimensions [mm] | M18 x 1 |
---|---|
Thread designation | M18 x 1 |
Materials | Hastelloy C-4 (2.4610) |
Sensor connection | M18 x 1,5 |
Process connection | threaded connection 1/2" NPT |
Insertion depth [mm] | 23; (measuring probe SID, SFD, TN) |
Remarks
Pack quantity | 1 pcs. |
---|