- Продукти
- E40075
Connecting cable with socket
E40075
ADOAH050MSN0002A05
Connecting cable with socket
E40075
ADOAH050MSN0002A05
Article no longer available - archive entry
Alternative articles: ENC10A Product comparison: E40075 / ENC10A When selecting an alternative article and accessories please note that technical data may differ!
Application
Application | Ex zone 1 |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Safety classification
Max. internal capacitance [nF] | 0.152 |
---|---|
Max. internal inductance [µH] | 1.2 |
Mechanical data
Dimensions [mm] | 27 x 15 x 39 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Cable: 2 m, PUR / PVC, blue, Ø 6 mm; 5 x 0.34 mm² (42 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |
---|