- Продукти
- E40028
Process adapter for small volumetric flow quantities
E40028
FLOW ADAPT M12X1 AL
Process adapter for small volumetric flow quantities
E40028
FLOW ADAPT M12X1 AL
Article no longer available - archive entry
Application
Design | for flow sensors and flow monitors M12 x 1 |
---|---|
Medium temperature [°C] | 0...80 |
Measuring/setting range
Flow range [ml/min] | 2...50 |
---|
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Type of mounting | cable gland; (1/8" NPT Монтажне положення відповідно до вимог) |
---|---|
Dimensions [mm] | M12 |
Thread designation | M12 |
Materials | AlCuMgPb (3.1645) black anodised |
Remarks
Pack quantity | 1 pcs. |
---|