- Продукти
- E30109
Welding adapter for process sensors
E30109
EINSHWADAPT D6 V4A
Welding adapter for process sensors
E30109
EINSHWADAPT D6 V4A
Article no longer available - archive entry
Alternative articles: E30108 Product comparison: E30109 / E30108 When selecting an alternative article and accessories please note that technical data may differ!
Application
Design | for temperature sensors Ø 6 mm |
---|---|
Installation | Clamp fitting |
Pressure rating [bar] | 160 |
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Materials | stainless steel (1.4404 / 316L) |
---|---|
Sensor connection | Ø 6 mm |
Remarks
Pack quantity | 1 pcs. |
---|